IESNA:LM-63-2002
[TEST]P956961
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36342
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4264 5339 6310.7 7063 7676.4 8023.5 8186.7 8244.8 8539.3 9169.7
10210.8 11525.9 12820.3 13853.9 14758.1 15583.6 16105.1 16238.3 15917.5 15105.2
13465.6 10631 8775.7 7350 5821.1 4095.2 2692 1887.2 1472.6 1271.9
1153.7 969.9 821.7 285.1 138.8 22.5 0
4264 5376.5 6357.6 7123 7685.8 8066.6 8261.7 8316.1 8560 9128.4
10090.8 11379.5 12649.6 13718.9 14632.4 15457.9 16076.9 16300.2 16095.7 15407.2
14037.8 11418.9 9130.3 7667 6156.9 4464.8 2935.9 1981 1519.5 1316.9
1165 984.9 829.2 352.7 148.2 28.1 0
4264 5329.6 6292 7064.8 7667 8104.1 8346.1 8449.3 8640.6 9150.9
9970.7 11115 12334.4 13409.3 14277.9 14972 15623 15940 15859.3 15309.7
14208.5 12409.4 9891.9 8136 6637.1 4997.5 3337.3 2217.4 1639.6 1361.9
1202.5 1046.8 896.7 684.7 348.9 41.3 0
4264 5329.6 6263.8 7034.8 7678.3 8171.7 8501.8 8674.4 8854.5 9248.5
9858.1 10745.5 11799.8 12810.9 13625.1 14292.9 14853.8 15307.8 15429.7 15249.6
14587.4 13358.7 11632.8 9589.9 7667 5958 4166.5 2667.6 1819.7 1384.5
1195 1037.4 885.5 705.4 495.3 193.2 0
4264 5172 6078.1 6869.7 7548.8 8149.1 8627.5 8944.6 9147.2 9458.6
9965.1 10616 11458.3 12315.6 13086.7 13750.7 14291 14771.3 15112.7 15204.6
15022.6 14463.6 13379.3 11739.7 9824.4 7867.8 5862.4 3864.5 2427.5 1628.3
1241.9 1103.1 958.6 731.6 493.4 153.8 0
4264 5089.5 5907.4 6678.4 7391.3 8051.6 8651.9 9126.5 9449.2 9751.2
10130.2 10674.2 11304.5 12053 12807.1 13557.5 14195.4 14694.4 15071.4 15382.8
15624.8 15544.2 15204.6 14433.6 13101.7 11375.8 9156.5 7021.7 4721.8 2915.2
1891 1292.5 936.1 566.5 285.1 75 0
4264 4931.9 5642.9 6368.9 7074.2 7766.5 8434.3 9029 9522.3 9918.2
10319.6 10758.6 11240.7 11841 12529.5 13309.9 14112.8 14887.6 15574.2 16178.2
16727.9 17331.9 17604 17772.8 17735.3 16969.9 15508.5 13180.5 10100.1 6841.6
3948.9 2050.4 1046.8 604.1 294.5 101.3 0
4264 4811.8 5382.1 6004.9 6650.3 7259.9 7914.7 8550.6 9162.2 9702.4
10242.7 10743.6 11197.6 11687.2 12201.2 12752.7 13392.4 14116.6 14908.2 15748.6
16666 17982.9 19046.6 19695.7 20434.8 20969.4 21038.8 20320.3 18451.9 15427.9
11240.7 7254.3 3697.5 1508.3 538.4 105.1 0
4264 4596.1 4997.5 5462.8 5973 6513.3 7063 7607 8145.4 8698.8
9278.5 9815 10398.4 11008.1 11642.2 12278.1 12983.5 13775.1 14651.2 15643.6
16802.9 18560.7 20305.3 21500.3 23025.5 24820.8 26741.7 28023 27749.1 25169.7
19858.9 12874.7 5460.9 1667.7 525.3 108.8 0
4264 4558.6 4958.1 5385.9 5868 6378.2 6899.8 7419.4 7933.4 8454.9
8968.9 9501.7 10064.5 10674.2 11304.5 11959.2 12687.1 13491.9 14392.3 15418.5
16575.9 18436.9 20194.7 21489.1 23119.3 25075.9 27173.2 28508.9 28255.6 25513
19740.7 12071.8 4626.1 1277.5 412.7 93.8 0
4264 4416 4622.4 4900 5235.8 5601.6 5971.2 6359.5 6760.9 7166.1
7575.1 7997.2 8423 8873.3 9357.3 9869.4 10432.2 11070 11839.2 12717.1
13786.4 15486 16774.8 18046.7 19598.1 21464.7 23216.8 23976.6 23183.1 20157.1
14880.1 8282.3 2388.1 500.9 167 37.5 0
4264 4310.9 4427.3 4594.2 4825 5074.5 5346.5 5626 5909.3 6211.3
6505.8 6789.1 7081.7 7372.5 7680.2 8004.7 8346.1 8760.7 9241 9863.8
10764.2 11882.3 12643.9 13495.6 14514.3 15624.8 16382.7 16118.2 14793.8 12310
8890.2 4549.2 1483.9 442.7 152 35.6 0
4264 4217.1 4234 4310.9 4436.6 4566.1 4736.8 4905.6 5072.6 5247
5399 5535.9 5650.4 5755.4 5828.6 5875.5 5922.4 5954.3 6006.8 6128.7
6421.4 6594 6625.9 6689.7 6789.1 6879.1 6633.4 5854.9 4744.3 3515.5
2390 1354.4 679.1 287 138.8 48.8 0
4264 4020.2 3875.7 3800.7 3793.2 3823.2 3873.8 3930.1 3969.5 3993.9
3992 3945.1 3872 3768.8 3631.8 3464.9 3264.2 3055.9 2864.6 2686.4
2502.5 2339.3 2202.4 2089.8 1992.3 1892.8 1769 1602.1 1371.3 1061.8
772.9 568.4 394 253.3 144.4 41.3 0
4264 3838.2 3573.7 3457.4 3429.2 3453.6 3506.2 3562.4 3590.6 3583.1
3543.7 3474.3 3373 3247.3 3101 2950.9 2795.2 2639.5 2485.6 2316.8
2146.1 1992.3 1879.7 1812.2 1785.9 1789.7 1785.9 1733.4 1603.9 1388.2
1056.2 727.9 510.3 335.8 167 37.5 0
4264 3695.6 3376.7 3251 3256.7 3327.9 3406.7 3457.4 3461.1 3427.4
3361.7 3267.9 3157.2 3029.7 2894.6 2761.4 2620.7 2472.5 2320.6 2179.9
2072.9 1981 1919.1 1879.7 1845.9 1806.5 1744.6 1680.9 1602.1 1476.4
1285 1009.3 662.2 365.8 174.5 37.5 0
4264 3558.7 3230.4 3146 3198.5 3296.1 3373 3410.5 3395.5 3337.3
3247.3 3140.3 3016.5 2894.6 2765.2 2639.5 2553.2 2450 2320.6 2217.4
2148 2056 1911.6 1797.2 1722.1 1649 1573.9 1498.9 1431.4 1369.4
1296.3 1178.1 964.2 739.1 433.3 105.1 0
4264 3481.8 3153.5 3106.6 3196.6 3290.4 3367.3 3389.9 3354.2 3262.3
3151.6 3025.9 2890.8 2770.8 2667.6 2609.5 2540 2468.8 2399.3 2245.5
2108.6 1999.8 1891 1789.7 1684.6 1592.7 1502.6 1420.1 1333.8 1234.4
1136.8 1048.7 919.2 793.5 555.3 215.7 0
4264 3416.1 3104.7 3099.1 3198.5 3288.5 3356.1 3363.6 3309.2 3209.8
3084.1 2945.2 2821.4 2707 2630.1 2564.4 2480 2365.6 2264.3 2142.3
2048.5 1943.5 1840.3 1746.5 1667.7 1587.1 1500.8 1412.6 1309.4 1195
1069.3 958.6 816 617.2 409 170.7 0
4264 3378.6 3080.3 3097.2 3206 3294.2 3354.2 3343 3273.5 3155.4
3009 2872.1 2755.8 2667.6 2626.3 2526.9 2373.1 2194.9 2123.6 2063.6
1956.6 1874.1 1802.8 1697.7 1618.9 1557 1476.4 1380.7 1266.3 1140.6
1003.6 943.6 812.3 530.9 386.4 236.4 0
4264 3371.1 3065.3 3099.1 3207.9 3297.9 3352.3 3337.3 3252.9 3119.7
2971.5 2836.4 2722 2667.6 2603.8 2478.1 2253 2104.8 2067.3 1994.1
1900.3 1799 1703.4 1630.2 1585.2 1545.8 1472.6 1382.6 1273.8 1148.1
1014.9 1048.7 836.7 559 425.8 157.6 0
4264 3371.1 3063.4 3104.7 3209.8 3299.8 3350.5 3343 3260.4 3121.6
2971.5 2834.6 2720.1 2669.5 2598.2 2470.6 2236.1 2106.7 2076.7 1992.3
1894.7 1784 1705.2 1607.7 1594.6 1545.8 1470.7 1382.6 1281.3 1146.2
1018.6 1033.7 718.5 577.8 420.2 152 0
